Cleanroom
Test Report

Product Type 

Classroom class

(FS209E) 

Notes PDF 
 Drive
 DGSL-4-30-PA  Class 100    pdf
 DGSL-6-50-PA  Class 100    pdf
 DGSL-8-50-PA  Class 100    pdf
 DGSL-10-50-PA  Class 100    pdf
 DGSL-12-50-PA  Class 100    pdf
 DGSL-16-50-PA  Class 100    pdf
 DGSL-20-50-PA  Class 100    pdf
 DGSL-25-50-PA  Class 100    pdf
 EGC-80-500-BS-10P-KF-OH-ML-GK  Class 100  speed 

 < 2500 rpm

 pdf
 EGC-120-500-BS-10P-KF-OH-ML-GK  Class 100  speed

 < 1000 rpm

 pdf
 EGSK-20-125-6P  Class 100  speed

 < 350 rpm

 pdf
 EGSP-20-125-6P  Class 100  speed

 < 350 rpm

 pdf
 EGSP-46-500-20P  Class 100  speed

 < 200 rpm

 pdf
 ERMB-25  Class 100    pdf
 HGPC-20-A  Class 100    pdf
 DFM-16-50-PA-KF  Class 1000    pdf
 DGC-25-300-KF-PPV-A  Class 1000    pdf
 DHTG-65-4-A  Class 1000    pdf
 DHTG-220-4-A  Class 1000    pdf
 EGC-80-500-TB--KF-0H-GK  Class 1000    pdf
 EGC-120-500-TB-KF-0H-GK  Class 1000    pdf
 EGSK-46-500-20P  Class 1000  speed

 < 200 rpm

 pdf
 ELGA-TB-G-80-500-0H  Class 100  Speed

 ≤ 100 rpm

 

pdf

 Class 1000

 Speed

 ≤ 500 rpm

 EGSL-BS-75-300  Class 1000    

pdf

 EGSL-BS-35-50

 Class 100

 Speed

 ≤ 500 rpm

 

pdf

 Class 1000

 Speed

 > 500 rpm

 HGPLE-25-40-2_8-DC-VCSE-G85  Class 100    

pdf

 ELGR-TB-45-500-0H

 Class 100

 Speed

≤150 rpm

 

pdf

 Class 1000

 Speed

≤ 500 rpm

 Valves
 CPA-SC1-V1

 (82P-10-1MS-PB-N-VLD-4M-ETCV)

 Class 10    pdf
 MPA-MPM  Class 10    pdf
 VUVG-L10-M52-RT-M5-1P3  Class 10  single

 valve 

 pdf
 VZWM-L-M22C-G34-F5-R1  Class 100    pdf
 Fitting & Accessories
 NPQP-D-Q6-E fitting  Class 10    pdf
 NPQP-D-Q12-E fitting  Class 10    pdf
 NPQP-D-R18-Q6 fitting  Class 10    pdf
 NPQP-D-R18R-Q6 fitting  Class 10    pdf
 NPQP-D-R38-Q12 fitting  Class 10    pdf
 NPQP-D-R38R-Q12 fitting  Class 10    pdf