Servo motor EMMS-AS and motor controller CMMx-AS

Servo motor and motor controller with standard or extended functions

New: basic variants CMMP-AS-M0

New as well with the CMMP-AS-M3:
Safety module CAMC-G-S3 - the card for the integration of functional safety in the motor controller

Controller CMMS-AS for 90% of all automation functions with servo motors
Controller CMMP-AS for electronic cam disk control and highly dynamic movements

 

The benefits to you:

  • Choose from two controller versions - highly functional or standard
  • Dimensioning with PositioningDrives
  • Tailored software: configuration with FCT (Festo Configuration Tool), operation with uniform FHPP data profile, fieldbus
  • Ideal for safety-critical applications: servo motor EMMS-AS with restart locking for safe stopping
  • CMMP-AS-M3: optional with Ethercat interface
  • CMMP-AS-M3: optional with electronic cam disc

 

Product data for servo motor EMMS-AS
Size 40, 55, 70, 100, 140
Torque [Nm] 1 ... 48,8
Nominal rotation speed [U/min] 10,300 ... 2,000
max. rotation speed [U/min] 11,180 ... 2,210
Primary voltage [V DC] 115 ... 230
Intermediate circuit voltage [V AC] 360/600
Function Position control with 64 integrated positioning records
nominal current [A] 0,6 ... 7,4

 

Product data for motor controller CMMS-AS
Primary voltage [V AC] 100 ... 230
Intermediate circuit voltage [V AC] 320
Motor current [A] 4 single-phase
Function Position control with 64 integrated positioning records
Interfaces I/O, FHPP, CANopen
Optional: Profibus, DeviceNet

 

Product data for motor controller CMMP-AS
Primary voltage [V AC] 100 ... 230
Intermediate circuit voltage [V AC] 360/600
Motor current [A] 2,5/5 single-phase PFC inclusive
5/10 three-phase
Function Position control with 256 integrated positioning records
Interfaces I/O, FHPP, CANopen
Optional: Profibus, DeviceNet
Braking resistor Mains filter/braking resistor integrated, optional: external braking resistor