Fluiddraw enables the creation of electrical and pneumatic circuit diagrams. The tool makes it easier to plan complete systems and implement individual components. Users access the Festo catalogue and their own imported databases and can thus benefit from evaluation functions and created assembly drawings. The software is part of Festo Engineering Tools, which provides users with electronic and continuous support in the entire process, from planning, selection, design and ordering up to delivery and commissioning.
FluidDraw P5 – Professional
Ordering FluidDraw 5 Professional
Displaying ready-to-use software with licence plug
in the catalogue
Overview funktions | ||
---|---|---|
Symbol libraries - simple and standard-compliant |
||
Complete, neutral pneumatic symbol library to ISO 1219-1 | ||
Intelligent and automated equipment identification - DIN EN 81346-2 | ||
Complete, neutral electrical symbol library - DIN EN 60617 | ||
Expansion with user-defined symbol libraries | ||
Creating circuit diagrams - quick and easy |
||
Insert additional symbols without having to disconnect the connecting cables | ||
Automatic connection of points (Autoconnect) | ||
Automated creation of all symbols for configurable Festo products, e.g. valve terminals | ||
Intelligent cable routing with mesh points for changes in direction | ||
Alignment aid for arranging symbols | ||
Automatically updated cross references | ||
Overview window for navigating within the spreadsheet (zoom function) | ||
256 drawing planes | ||
Drawing - intuitive and versatile |
||
Geometric drawing elements for 2D assembly drawings | ||
Create and archive your own symbols | ||
Draw using coordinates, lengths, widths and radii | ||
Sizing (mm, cm, inch) | ||
Managing - clear and structured |
||
Manage multiple sheets in one project | ||
Project structuring using subfolders | ||
Open several projects at the same time | ||
Evaluating - complete documentation, easy and progressive |
||
Bills of materials | ||
Contact images | ||
Terminal diagrams | ||
Cable diagrams (wiring overview in tabular form) | ||
Tube lists (tubing overview in tabular form) | ||
Product data - complete BOM information |
||
Offline search via integrated Festo catalogue | ||
User-defined product databases/catalogues with search functions | ||
Translation - multilingual documentation made easy |
||
Automatic translation of Festo product designations | ||
User-specific translation tables can be set up | ||
A range of language settings for various program levels | ||
Interfaces - easy and efficient data exchange |
||
Data can be exported to the Festo online basket | ||
Data can be imported from an integrated offline version of the Festo catalogue | ||
Import/export of graphic formats (BMP, DXF, GIF, JPG, PNG, TIF, WMF) | ||
Import/export of bills of materials (TXT, CSV) | ||
PDF export | ||
Import/export of your own product databases (TXT, CSV) | ||
Import/export of your own translation tables (TXT, CSV) |