Meat processing

The application: further processing

Your objective: optimum cutting results and refinement for even more flavour

Our solution: components for applications subject to extreme temperatures, drives with specific features, such as hard scrapers, for use directly in the food zone

    Suitable for the food and beverage industry: stainless steel round cylinder CRDSNU from Festo

Stainless steel round cylinder CRDSNU

Standard cylinder to ISO 6432 with self-adjusting cushioning

  • Ambient temperature varies depending on variant: low temperature resistant or heat resistant
  • Sealing variants for use in applications with intensive cleaning

 

CRDSNU in the catalogue

Cushioning variants for CRDSNU

    Precise pressing in meat processing: Festo's proportional valve VPPM

Precision metering: proportional pressure regulator VPPM

Perfectly controlled pneumatics – meets the highest requirements for stable pressure levels, for example in refinement processes in the food industry

 

More about VPPM

More about proportional valves

    VZXF

Angle seat valve VZXF

Highly robust and sturdy

  • For gaseous media with viscosities of up to 600 mm²/s or liquid media in open and closed circuits
  • Extremely heat-resistant, stainless steel design, NC function for reliable closing in the event of pressure drop

More about angle seat valve VZXF

Other products of interest for your application:

To the installation tab