Meat processing

The application: forming/filling/sealing

Your objective: perfectly formed results

Our solution: system solutions for high-performance holding, shaping, precise cutting and reliable sealing. Your task defines the range

    Clean design valve terminal MPA-C

Clean design valve terminal MPA-C

  • Easy to clean and corrosion resistant
  • Degree of protection IP69K with redundant sealing system
  • FDA-certified materials
  • NSF-H1 grease

More product information on the MPA-C

 

    Electric cylinder ESBF in Clean Look

Electric cylinder ESBF in Clean Look with smooth surfaces

Including sensing with user-definable reference point

  • High repetition accuracy: ±0.015 mm
  • Specially designed for splash zones: NSF-H1 grease, IP65 and enhanced corrosion protection
  • Sealing air for cleaning

 

Further product information on ESBF

    Clean and powerful: Clean Design standard cylinder DSBF from Festo

Clean and powerful: Clean Design standard cylinder DSBF

Corrosion-resistant, standard dimensions to ISO 15552. FDA-approved lubrication and seal in the basic design. Even faster start-up with the optional self-adjusting end-position cushioning PPS and perfect in conjunction with the corresponding sensor SMT-C1.

 

DSBF in the catalogue         Sensors SMT in the catalogue

 

    Easy-to-clean guided drive in Clean Design: DGRF from Festo

Precise and easy-to-clean: guided drive DGRF

High precision guiding and load capacity. Clean Design guarantees ease of cleaning. Lubrication approved by the FDA. Long service life, optional seal for dry-running operation. Perfect in conjunction with corresponding sensor SMT-C1. Suitable for labelling applications or as a “pusher” in monitoring processes to eject defective parts.

DGRF in the catalogue   Sensors SMT in the catalogue

    The valve terminal CPX/MPA for diagnostics and monitoring in the water industry

Integrated diagnostics and condition monitoring on the valve terminal CPX/MPA

  • Avoiding up to 35% of downtime with intelligent condition monitoring
  • More productivity due to the integrated solution with reduced installation effort

 

Catalogue information on CPX/MPA

More about the topic of function integration

    High-speed monitoring: intelligent vision system SBOx-M from Festo

High-speed monitoring: intelligent vision system SBOx-M

Analysing processes and detecting error sources, checking and controlling filling levels: the compact vision system with permanently integrated lens or interchangeable lens is specialised on the detection, recording, analysis and control of fast movements.

 

Vision systems for function monitoring

Other products of interest for your application:

To the installation tab