Meat processing

The application: labelling

Your objective: fast labelling with precise positioning

Our solution: the product portfolio for quick and accurate label handling

    Easy-to-clean guided drive in Clean Design: DGRF from Festo

Precise and easy-to-clean: guided drive DGRF

High precision guiding and load capacity. Clean Design guarantees ease of cleaning. Lubrication approved by the FDA. Long service life, optional seal for dry-running operation. Perfect in conjunction with corresponding sensor SMT-C1. Suitable for labelling applications or as a “pusher” in monitoring processes to eject defective parts.

DGRF in the catalogue   Sensors SMT in the catalogue

    Reliable quality inspection: intelligent vision system SBO...Q from Festo

Reliable inspection: intelligent vision system SBOx-Q

100% quality inspection. Precise measurement, orientation checking, positioning. Electronic evaluation unit and interfaces (Ethernet/CAN) for communication with master controllers (PLC) are already integrated. With permanently integrated lens or interchangeable lens, depending on the task.

 

Intelligent vision system SBox-Q in the catalogue

Other products of interest for your application:

To the installation tab

Electrical positioning systems - Optimised Motion Series

Electrical positioning systems - Optimised Motion Series

Low-cost with optimised performance. Easier positioning than ever before.

  • As easy and affordable as a pneumatic cylinder, but with the functionality of an electric drive
  • Easy to configure and to order the right size and combination
  • Motor controller including matching cables in one package

More about Optimised Motion Series

Valve series VUVG

Valve series VUVG - the new benchmark for standard valves

Low-cost, high-flow, compact and simple – the best valve in its class

  • Patented cartridge principle for excellent sealing characteristics and durability
  • Compact with high flow rate
  • Can be expanded to form a valve terminal with an individual connection
  • Electrically and pneumatically actuated valves

More about valve series VUVG