Process Automation Actuators, Valves & Valve Assemblies

Actuators

DAPS

Semi Rotary Actuator DAPS

  • Flange hole patterns to ISO 5211
  • Assembly interface to VDI/VDE 3845
  • Namur port pattern for solenoid valves to VDI/VDE 3845
  • Scotch-yoke mechanism, twin piston balanced pinion force
  • Available variant: Epoxy coating, PTFE coating and low temperature (-122°F)

 

DAPS-MW

Manual Semi-Rotary Actuator DAPS-MW

  • Flange hole patterns to ISO 5211
  • Namur port pattern for solenoid valves to VDI/VDE 3845
  • Scotch-yoke mechanism
  • Direct hand wheel actuating on piston without need of gearbox
DLP

Linear Actuator DLP

  • Positioning sensing
  • Integrated Namur working ports
  • Piston rod with male thread
  • Namur port pattern for solenoid valves to VDI/VDE 3845
  • Mounting hole pattern to ISO 5211

Process Valve Assemblies

VAPB-2F

2pc Ball Valve Actuator Assembly VAPB-2F

  • Full port stainless steel 2pc ball valve
  • Complete tested assembly with either double or single acting ¼-turn actuator
  • ISO/NAMUR/VDI/VDE interface for accessories
  • Suitable for wide range of fluids and inert gases

 

Short product information on the VAPB-2F

VAPB-3F

3pc Ball Valve Actuator Assembly VAPB-3F

  • Full port stainless steel 3pc ball valve
  • Complete tested assembly with either double or single acting ¼-turn actuator
  • ISO/NAMUR/VDI/VDE interface for accessories
  • Suitable for wide range of fluids and inert gases

 

Short product information on the VAPB-3F

VAPB-7F

3pc Sanitary Ball Valve Actuator Assembly VAPB-7F

  • True tube full port sanitary stainless steel 3pc ball valve
  • Complete tested assembly with either double or single acting ¼-turn actuator
  • ISO/NAMUR/VDI/VDE interface for accessories
  • Suitable for wide range of fluids and inert gases
  • Corrosion-resistant 316LSS (A351GR.CF3m), 20Ra internal surface finish

 

Short product information on the VAPB-7F

VZBA-4F

3-way L and T Port Ball Valve Actuator Assembly VZBA-4F-L or T

  • Full port stainless steel 3-way ball valve
  • Complete tested assembly with either double or single acting ¼-turn actuator
  • ISO/NAMUR/VDI/VDE interface for accessories
  • Suitable for wide range of fluids and inert gases
  • Balanced 4-seat construction

 

Short product information on the VZBA-4F-LorT

VZSA-W

Wafer Butterfly Valve Actuator Assembly VZSA-W

  • Centric design
  • Complete tested assembly with either double or single acting ¼-turn actuator
  • ISO/NAMUR/VDI/VDE interface for accessories
  • Bi-directional bubble-tight shut off
  • Face-to-face meets ISO 5752 table 5 short
VZSA-L

Lug Butterfly Valve Actuator Assembly VZSA-L

  • Centric design
  • Complete tested assembly with either double or single acting ¼-turn actuator
  • ISO/NAMUR/VDI/VDE interface for accessories
  • Bi-directional bubble-tight shut off
  • Face-to-face meets ISO 5752 table 5 short
VZSA-A

Butterfly Valve Actuator Assembly AWWA VZSA-A

  • Constructed per AWWA C-504-00
  • Complete tested assembly with either double or single acting ¼-turn actuator
  • ISO/NAMUR/VDI/VDE interface for accessories
  • Bi-directional bubble-tight shut off
  • Face-to-face lay length per AWWA C-504-00 class 150B, table 1

Valves

VZWM

Diaphragm Valve VZWM

  • Solenoid activated diaphragm control valve
  • Various voltage 24 V DC, 110/230 V AC

 

Short product information on the VZWM

NVF3

Solenoid Valve NVF3 (Namur)

  • 3/2-way or 5/2-way mono or bistable
  • Port pattern to Namur – compliance to VDI/VDE 3845
  • NEC500 Class I Div. I ATEX symbol: II 2 G c T6, II 2 D c 40°C, II 2 G EEx ia IIc T6, II 2 D Ex iaD IP65 T80°C