Proximity sensor for T-slot SMT-8M-A

Proximity sensor SMT-8M-A

Reducing the variety of parts: a proximity sensor for all drive units with T-slot

Freely configurable modular product

  • Installation aid via second LED
  • One-hand assembly
  • Reversible switching output
  • IP65, IP68, IP69k
  • ATEX design: configurable up to 30 m cable length to the EX2 switch 3 GD
  • Uniquely frost-proof for low temperatures down to −40°C
Loading the player ...

Technical data

Module for proximity sensor

Switching output

PNP, NPN, NO, NC

Operating voltage 5 ... 30 VDC
Cable quality Energy chain + robot
Cable length [m]

0.1 ... 30

Connection technology

M8, M12, open end

SMT electronic
  • Short circuit protection
  • Reverse polarity protection
  • Overload protection