Sensors and actuators feedback

Sensors

Excellent process reliability, optimum performance and maximum reliability:

The new and comprehensive portfolio of pressure, proximity and electronic sensors facilitates troublefree and efficient manufacturing processes.

Pressure Sensors and
Vacuum Sensors

Product Range/Information Lead Time
Same Day/
Next Day

PEV
Pressure Switch

PEV Pressure Switch

  • Dry Contact 
    0...250VDC, 0...125VAC
    Pressure Range: 1...12 bar 
  • -20 … +80oC
  • IP65

 

PEV product information

Catalog

 

Next Day


 

SDE5
Pressure and Vacuum Switch

SDE5 Pressure and Vacuum Switch

  • "Teach-in" Function 
    15...30VDC
    Pressure Range: 0...10 bar, 0...-1 bar
  • Temperature (oC)
  • IP40

 

SDE5 product information

Catalog

Next Day

Flow Sensors

SFAH
Flow Switch

  • Configurable Switching output 2x
  • PNP or NPN, IO-Link
  • Flow range from 0.1 to 200 Lt/min
  • Configurable Analog output
  • 0 … 10V, 1...5V, 4....20mA
  • IP40

 

SFAH product information

Catalog


Next Day

Cylinder Switch

SMT/SME-8M
Proximity Switch

SMT/SME-8M Sensor

  • Dry Contact/Mechanic contact, PNP, NPN
  • 5...30VDC
  • -40 … +85oC
  • IP65/IP68/IP69k
  • For T-Slot

 

 

 

SMT/SME-8M product information

Catalog


Next Day

SMT/SME-10M
Proximity Switch

SMT/SME-10 Sensor

  • Dry Contact/Mechanic contact, PNP, NPN
  • 5...30VDC
  • -40.... +70oC
  • IP65/IP68
  • For C-Slot

 

 

SMT/SME-10 product information

Catalog


Next Day

Sensors

SDAT
Position

Transmitters

 

  • 50, 80, 100, 125, 160 mm
  • 10...30V DC, PNP/NPN
  • Configurable Switching Output, or IO-Link
  • Analogue output 4 … 20 mA
  • -20 … +70oC
  • IP65/IP68


SDAT product information

Catalog


Next Day

SMAT-8E
Position

Transmitters

  • Measuring Range: 48-52mm
  • Repeatability: +/- 0.064mm
  • Output: 0 … 10V/ 4...20mA
  • -20 … +50oC
  • IP65/IP67


SMAT-8E product information

Catalog


Next Day

SRBS
Position

Sensor

 

  • Switching output 2x PNP or NPN (configurable)
  • Sensing range 0...270 degrees
  • Design for semi-rotary drives DSM (6,8,10) and DRVS Family
  • IP65/IP68


SRBS product information

Catalog


Next Day

Proximity Switches

SIEN/SIEH
Inductive

Sensors

  • M5, M8, M12, M18
  • Voltage 10 ... 30V DC
  • PNP, NPN
  • Standard/Extended switching distance



SIEN product information

Catalog


Next Day
SIEA
Inductive

Sensors

  • M12, M18
  • Voltage 10 ... 30V DC
  • Analog 0 … 10V, 4...20mA

 

SIEA product information

Catalog

 

Next Day
SIES
Inductive

Sensors

  • Rated Operating Distance 1.5 mm
  • Voltage 10 ... 30V DC, Slot M8
  • PNP, NO/NC
  • -25... +70oC
  • IP65/IP67

 

SIES product information

Catalog

Next Day