Pneumatic Actuators

 

 

Quarter Turn Actuator DFPD

  • Rack and Pinion design
  • Torque ratings up to 480 Nm
  • Anodized aluminum and epoxy-coated housing
  • ISO5211 and NAMUR interfaces

 

For more information on DFPD

Product Configurator for DFPD

Product information on DFPD

Quarter Turn Actuator DFPD in the catalogue


Quarter Turn Actuator DAPS

  • Scotch-yoke design
  • Torque ratings up to 8000 Nm
  • Anodized aluminum housing
  • ISO5211 and NAMUR interfaces

 

Quarter Turn Actuator DAPS in the catalogue

Product Configurator for DAPS


 

Quarter Turn Actuator DAPS-CR

  • Scotch-yoke design
  • Torque ratings up to 480 Nm
  • Stainless steel housing
  • ISO5211 and NAMUR interfaces

 

Quarter Turn Actuator DAPS in the catalogue

Product Configurator for DAPS


Quarter Turn Actuator DAPS-MW

  • Scotch-yoke design
  • Torque rating up to 480 Nm
  • Manual hand wheel included for override
  • ISO5211 and NAMUR interfaces

Quarter Turn Actuator DAPS in the catalogue

Product Configurator for DAPS


Controlled Linear Actuator DFPI            

  • Bore size from 100 mm to 320 mm
  • Integrated displacement encoder
  • Available with internal positioner
  • Stroke lengths up to 990 mm
  • ISO 15552 mounting interface
  • NEMA 4, IP69k

Product Information on DFPI

Product Configurator for DFPI

Controlled linear actuator DFPI in the catalogue


Linear Actuator DLP

  • Bore sizes from 80 mm to 320 mm
  • Stroke lengths up to 600 mm
  • ISO5211 and NAMUR interface 

 

Linear actuator DLP in the catalogue