Sanitary Environment Products

 

Sanitary Ball Valve, VZBD (Release scheduled for end of 2016)
  • Sizes 1/2" up to 4"
  • ASME BPE clamp and weld connections
  • FDA Compliant, 3A Approval
  • TFM Seat / Cavity Filler
  • ISO5211 Direct Mounting Pad (Hand lever available as an accessory

 


For more information on VZBD


 

 

 

Sanitary Ball Valve VZBB

  • Sizes 1" up to 4"
  • ASME BPE clamp and weld connections
  • EPDM Seat



Product information on VZBB


 

 Sanitary Butterfly Valve VZFA

  • Sizes 1" up to 4"
  • ASME BPE clamp and weld connections
  • EPDM Seat



Product information on VZFA


 Quarter Turn Actuator DFPD-R3-EP
  • Rack and pinion design
  • Torque ratings up to 480 Nm
  • Epoxy-coated housing
  • ISO5211 and NAMUR interfaces


 

For more information on DFPD

Product Configurator for DFPD

Product information on DFPD

Quarter Turn Actuator DFPD in the catalogue


 

  Quarter Turn Actuator DAPS-CR
  • Scotch-yoke design
  • Torque ratings up to 480 Nm
  • Stainless steel housing
  • ISO5211 and NAMUR interfaces

 

 

Product Configurator for DAPS

Quarter Turn Actuator DAPS in the catalogue