Standard NAMUR valve VSNC

Festo standard NAMUR valve VSNC

Certified worldwide in accordance with explosion protection standards. A modern design, durable quality and fully tested materials and technology

  • High flow rates
  • Ex (Class 1, Div 1) and IS available
  • Product range with soft spool type technology
  • Rotatable seal for 3/2- or 5/2- way function
  • Robust Inline-valve covering a broad range of applications
  • A robust inline valve available in G ¼” or NPT ¼”

 

NAMUR VSNC valve in the catalog

Product information VSNC valve

Loading the player ...

Technical data

Design Spool valve
Valve function single solenoid 5/2- or 3/2-way, selectable 
Valve function double solenoid 5/2- or 5/3-way (b, e, g) 
Pneumatic ports 1, 3, 5 G1/4, NPT1/4 
Pneumatic ports 2, 4 VDI/VDE 3845 (NAMUR) 
Type of return Mechanical spring 
Manual override Detenting, non-detenting, none 
Temperature range -20 ... +60ºC 
Operating pressure 2.5 ...10 bar