MML Specifications & Requirements




  • Trailer dimensions (when open): 53ft (l) x 25ft (w) x 14ft (h)
  • Tractor and trailer is 80ft long
  • 40 KW generator provides all electrical power needs
  • 5 HP compressor and 90 gallon compressed air reservoir provide all pneumatic power needs
  • 4 air conditioning units maintain comfortable temperature in hot or cold weather
  • Self-leveling feature allows displays to operate in near factory conditions
  • The MML can accommodate up to 40 seats for a classroom setup
  • 55in LCD screen for presentations and videos
  • More than 20 dynamic displays and 20 static product boards demonstrating hundreds of the most advanced automation components available



  • The MML requires up to 1 hour prior to event for set-up and 1 hour for dismantle
  • Area required for turning MML around: 150ft x 150ft
  • Parking area for MML must have a grade less than 3%