Pneumatic valves, valve terminals and valve manifolds

Pneumatic Valves and Valve Manifolds

Festo valves: From individual valves and manifolds to automation platforms

As the inventor of the pneumatic valve terminal, Festo is an expert in valves. From simple, low-cost applications to complex automation tasks, Festo has the right valve and manifold for every purpose. With the features you expect from Festo: top quality, worldwide delivery and comprehensive engineering support.

Metric Series

Stand-alone and
In-line Valves

Product Range/Information Lead Time
Same Day/
Next Day
 <5 Days

VUVG-S
Solenoid Valve
with common
features

Valve Width (mm)
Max Flow (l/min)
Pressure Range (bar)
Operating Voltage 







VUVG product information

Catalog

10...14
660
2.5...7
24 VDC

Configurable Valves

VUVG
Solenoid Valve

Valve Width (mm)
Max Flow (l/min)
Pressure Range (bar)
Operating Voltage 



 

 

VUVG product information

Catalog

10...18
1,300
-0.9...8
24 VDC

 

Configurable Valves

VUVS-S
Solenoid Valve

with common

features

Valve Width (mm)
Max Flow (l/min)
Pressure Range (bar)
Operating Voltage







VUVS product information

Catalog

20...30
1,600
1.5...8
24 VDC
  ---

VUVS
Solenoid Valve

Valve Width (mm)
Max Flow (l/min)
Pressure Range (bar)
Operating Voltage







VUVS product information

Catalog

20...30
2300
-0.9...10
24 VDC

Configurable Valves

VUVS-LT
Solenoid Poppet

Valve

Valve Width (mm)
Max Flow (l/min)
Pressure Range (bar)
Operating Voltage




VUVS product information

Catalog

20...30
1,800
-0.9...10
24 VDC

Configurable Valves

VSVA
Solenoid Valve

ISO-55991

Valve Width (mm)
Max Flow (l/min)
Pressure Range (bar)







VSVA product information

Catalog

42
1,300
3...10
---

VSVA
Solenoid Valve

ISO-15218

 

Valve Width (mm)
Max Flow (l/min)
Pressure Range (bar)







VSVA product information

Catalog

18,26
1,400
2...10
  ---

Inch Series

VUVS
Solenoid Valve

Valve Width (mm)
Max Flow (l/min)
Pressure Range (bar)

NPT Threads 







VUVS product information

Catalog

21...31
2,300
-0.9...10

1/8...3/8

Configurable Valves

Mounted on Manifolds

VTUS
Valve Manifold

 

Valve Width (mm)
Max Flow (l/min)
Pressure Range (bar)







VTUS product information

Catalog

  --- 21...31
2,300
-0.9...10

VTUG-S
Valve Manifold

Valve Width (mm)
Max Flow (l/min)
Pressure Range (bar)







VTUG-S product information

Catalog

  --- 10...14
660
2.5...7