Fittings, connectors, flow controls, tubing
and silencers

Fittings, Flow Controls, Tubing, Silencers

Secure connections with tubing and fittings from Festo

Everything from a single source: Festo provides a perfect fitting and cost-efficient installation solution for every task. Tubing for a wide range of working environments: including versions for the food industry, flame-retardant, PWIS-free or media-resistant designs.

 

Inch and Metric Series

Tubbing

Product Range/Information Lead Time
Same Day/
Next Day
 <5 Day

PUN-H-...-150-CB
Inch Tubing

PUN Tubbing

  • Package: 150ft Rolls
  • Diameter: 1/8...1/2 inch
  • Colors: Solid: Blue, Black, Silver
  • Translucent: Blue, Natural

 

 

PUN product information

Catalog

  ---

PUN-H-...
Metric Tubing

PUN Tubbing

  • Package: 50m Rolls
  • Diameter: 4...12mm
  • Colors: Solid: Blue, Black, Silver
  • Translucent: Blue, Natural

 

PUN product information

Catalog

 


  ---

PUN-H-...
Metric Tubing

 

  • Package: 200...500m Reels (diameter dependent)
  • Diameter: 4...12mm
  • Colors: Solid: Blue, Black, Silver
  • Translucent: Blue, Black, Natural

 

 

PUN product information

Catalog

  ---