Dairy

Hygienically safe and efficient automation solutions for cheese production in the dairy

Festo supports you in the complete production process with products, systems and services for automated milk processing

Salting cheese in a brine bath

Feeding cheese into the salt bath system for efficient throughput and optimised process times

Corrosion-resistant drives for reliable control of the production process

    Stainless steel control cabinet with protection up to IP 69K

Stainless steel control cabinets with protection up to IP 69K

Ready-to-install solutions for the food industry

  • Application-specific combination of components: pneumatic, electric or combined
  • Easy to clean and protected against the ingress of liquids and foreign matter

 

More information about ready-to-install solutions

    Suitable for the food and beverage industry: stainless steel round cylinder CRDSNU from Festo

Stainless steel round cylinder CRDSNU

Standard cylinder to ISO 6432 with self-adjusting cushioning

  • Ambient temperature varies depending on variant: low temperature resistant or heat resistant
  • Sealing variants for use in applications with intensive cleaning

 

CRDSNU in the catalogue

Cushioning variants for CRDSNU

    Round cylinder made of stainless steel CRHD

Hygienic design stainless steel round cylinder CRHD

Double-acting round cylinder with position sensing and adjustable cushioning

  • Suitable for extreme environments with temperatures from −20 to +80 °C
  • Specially designed for the food zone: clean room class 6

 

CRHD in the catalogue

    VZXF

Angle seat valve VZXF

Highly robust and sturdy

  • For gaseous media with viscosities of up to 600 mm²/s or liquid media in open and closed circuits
  • Extremely heat-resistant, stainless steel design, NC function for reliable closing in the event of pressure drop

More about angle seat valve VZXF