Tubing

Tubing for a wide range of working environments: including versions for the food industry, flame-retardant, PWIS-free or media-resistant designs

Specified types in accordance with ATEX directive for potentially explosive atmospheres.

Standard O.D. and I.D. tubing plus spiral tubing

Features: 

  • Individual lengths: Delivered in packages of 25, 50, 100, 200 ... 500 m
  • Individual design: print your logo and /or your part number
  • High recognition factor and simple handling: Individual colour selection
  • Select from 7 basic colours – further colours available on request
  • Simple to order with the configurator

Polyerethan (PU): PUN-H, PUN-H-DUO, PUN-E, PUN-VO, PUN-VO-C

Polyethylen (PE): PLN, PEN

Standard O.D. tubing

Type Application Outer diameter
[mm]
Recommended
fitting
Medium Operating
pressure
[bar]
T
[°C]
Description

Plastic tubing PUN
Plastic tubing PUN

Multiple variants 3 ... 16 QS Compressed air
Vacuum
-0.95 ... +10 -35 ... +60
  • Highly flexible plastic tubing
  • Polyurethane

Plastic tubing PUN in the catalogue

Plastic tubing PEN
Plastic tubing PEN

Economical II:
Core functions
Can be widely used thanks to resistant materials.
4 ... 16 QS-B Filtered compressed air
Vacuum
-1 ... +8 -20 ... +60
  • Polyethylene
  • Chemical and hydrolysis resistant

Plastic tubing PEN in the catalogue

Plastic tubing PAN
Plastic tubing PAN

Pressure range
Up to 14 bar
4 ... 16 QS Compressed air
Vacuum
-0.95 ... +14 -30 ... +80
  • Polyamide
  • High thermal and mechanical load capacities

Plastic tubing PAN in the catalogue

Delivery times of PAN: Please contact us!

Plastic tubing PAN-R
Plastic tubing PAN-R

Pressure range
Up to 20 bar
4 ... 16 NPQH Compressed air
Vacuum
-0.95 ... +35 -30 ... +80
  • Applications with a high pressure range

Plastic tubing PAN-R in the catalogue

Plastic tubing PUN-CM
Plastic tubing PUN-CM

Antistatic 4 ... 12 NPQM  Compressed air
Vacuum
-0.95 ... +10 0 ... 40
  • Highly flexible plastic tubing
  • Polyurethane
  • Free of copper and PTFE

Plastic tubing PUN-CM in the catalogue  

Plastic tubing PUN-V0
Plastic tubing PUN-V0

Flame-retardant 4 ... 12 NPQM  Compressed air
Vacuum
-0.95 ... +10 -30 ... +60
  • Flame-retardant to UL 94-V0-V2

Plastic tubing PUN-V0 in the catalogue

Plastic tubing
PUN-V0-C
Plastic tubing PUN-V0-C 

Welding spatter
resistant I:
Indirect proximity to welding splatter.
4 ... 12 NPQH  Compressed air
Vacuum
-0.95 ... +10 -30 ... +60
  • As per UL 94-V0-V2
  • 2 mm wall thickness for all outer diameters

Plastic tubing PUN-V0-C in the catalogue

Plastic tubing
PAN-V0
Plastic tubing PAN-V0

Welding spatter
resistant II:
Direct proximity to welding splatter.
6 ... 12 QS-V0 Compressed air
Vacuum
Water
-0.95 ... +12 -30 ... +90
  • Double-sheathed tube
  • Flame retardant to UL 94 V0

Plastic tubing PAN-V0 in the catalogue

 

Plastic tubing PUN-H

Plastic tubing PUN-H

 

Hydrolysis resistant 3 ... 16 QS, NPKA Compressed air
Vacuum
Water on request
-0,95 ... +10 -35 ... +60
  • Polyurethane
  • Approved for food products
  • Free of copper and PTFE
  • Suitable for use with energy chains

Plastic tubing in the catalogue PUN-H

Plastic tubing PLN
Plastic tubing PLN

Resistant to cleaning agents 4 ... 16 NPQP  Compressed air
Vacuum
Water on request
-0.95 ... + 14 -30 ... +80
  • Polyethylene
  • Highly chemical resistant
  • Approved for food products
  • Free of copper and PTFE
  • RoHS-compliant

Plastic tubing in the catalogue PLN

Plastic tubing PFAN
Plastic tubing PFAN

High temperature
and
resistant to media
4 ...12 NPQH, NPCK, CRQS Compressed air
Vacuum
Acids
Alkalis
Other media on request
-0.95 ... +16 -20 ... +150
  • Resistant to chemicals
  • Approved for food products

Plastic tubing PFAN in the catalogue

 

Standard I.D. tubing

Type Inner diameter
[mm]
Recommended
fitting
Medium Operating pressure
[bar]
T
[°C]
Description
Plastic tubing PL 3 ... 13 CN, CK Compressed air
Vacuum (except for 9 and 13)
Water
-0.95 ... +9 -30 ... +60
  • Approved for the food industry as per directive 2002/72/EC and FDA
  • Polyurethane
  • Free of copper and PTFE
  • RoHS-compliant

Plastic tubing PL in the catalogue

Plastic tubing PCN 4   Compressed air
Vacuum
Water
-0.5 ... +0.25 -10 ... +60
  • Polyvinyl chloride with reinforcing fabric

Plastic tubing PCN in the catalogue

Plastic tubing P P: 6, 9, 13, 19
PX: 4, 6, 9
P for barbed hose fitting N Compressed air
Vacuum
Water
P:
-0.95 ... 16
-20 ... +80
  • P-6/P-9: Nitrile rubber
  • P-13/P-19: Ethylene propylene rubber, styrene butadiene rubber
  • Free of copper and PTFE
  • RoHS-compliant

Plastic tubing P in the catalogue

 

Spiral tubing

Type Outer diameter
[mm]
Working length
[m]
Recommended
fitting
Operating pressure
[bar]
T
[°C]
Description
Spiral plastic tubing PUN-S 4 ... 12 0.5 ... 6 QS, NPQM, CK -0.95 ... +10 -35 ... +60
  • Not pre-assembled
  • Polyurethane
  • Free of copper and PTFE

Spiral plastic tubing PUN-S in the catalogue

Spiral plastic tubing PUN-SG 9.5
11.7
2.4
4.8
6
Ready for connection with rotatable fittings -0.95 ... +15 -40 ... +60
  • Pre-assembled
  • Polyurethane, nickel plated brass, polyacetal
  • Free of copper and PTFE
Spiral plastic tubing PPS 6.36
7.95
7.5
15
Ready for connection with 2 rotatable fittings and sealing rings each -0.95 ... +21.2

-30 ... +80
  • Pre-assembled
  • Polyamide, brass, galvanised steel
  • Free of copper and PTFE