Through-hole technology THT
Moving the magazine and ejecting the PCBs onto the conveyor
Your objective: precision positioning of the magazine slots at the transport level
Our solution: electrical positioning of the magazine using a system comprising a motor, drive and controller
Valve terminal VTUG
- Unbeatable 24 valve positions
- Low-cost fieldbus connection via CTEU fieldbus node
- Change a fieldbus simply by exchanging the bus module: Profibus, DeviceNet, ASi, EtherCAT, CC-Link plus IO-Link

Flat cylinders type DZF
- Correctly positioned feeding with narrow width means no additional mounting components are needed
- Flexible cushioning in the end positions
Flat cylinder DZF in the catalogue
Minimum footprint with maximum performance: solenoid valve VUVG
- A single valve can be supplied with two different pressures (reversible).
- Low weight due to aluminium housing
More efficient due to downsizing: electric axis EGC
EGC with toothed belt or spindle drive for fast transport tasks
Aluminium profiles with external guide for increased rigidity

Small and powerful: compact cylinder ADN
- Heat-resistant or low temperature
- Reinforced piston rod for higher lateral forces
- Very low friction, designed for low speeds
Overview of cylinders with piston rod