Swivel Module DSM/DSM-B

Swivel module DSM-B: size 63

Sturdy and cost-effective swivel module for freely adjustable angles up to 270°

The benefits to you:

  • Powerful: new chamber seal and new swivelling vane for outstanding synchronism from 1.5 to 10 bar
  • Cushioning with fixed stop for greater repetition accuracy and high mass moment of inertia
  • Cushioning option: flexible or hydraulic cushioning
  • Easy to service: precision-adjustable swivel angle, compatible with DSM-A series
  • Reliable: secure mounting with toothed cushioning mount
  • Economical: compact, low-cost sensing

 

Product animation DSM

Short product information DSM-B

Catalogue information DSM-B

Swivel modules DSM in the catalogue

DSM-T

DSM-T: Swivel module with tandem rotary vanes

Torques of up to 80 Nm

DSM-HD

DSM-...-HD: Swivel module with rotary vane

Backlash-free, preloaded bearing elements:

  • High load torques

  • Very precise bearing with high running accuracy

Target applications:

  • General machine and plant construction
  • Rotating of butterfly valves and workpiece holders
  • Actuation of deflectors
  • Repositioning and swivelling of components

 

New generation DSM-B

The swivel module DSM, which has enjoyed years of success, has been modernised to become the new DSM-B: with precise, finely adjustable cushioning and space-saving sensor technology.