Round cylinder DSNU with PPS cushioning

Kysy lisätietoja tästä!

Fast adaptation for optimum cushioning - without adjusting screw

  • PPS for dynamic and gentle movement into the end position
  • Reliable due to self-adjustment
  • Economical due to reduced commissioning times
  • Reliable due to adaptation to changes and prolonged service life as shock absorber
  • PPS also available on stainless steel cylinder CRDSNU

Cushioning variants P, PPV, PPS

 

 

All product data for DSNU-PPS on catalogue pages:

  • Technical data
  • Sectional view
  • Dimensions
  • Order information

 

DSNU in the catalogue

 
DSNU-PPS

Innovative PPS cushioning

Longitudinal slots allow the air to escape, permitting dynamic and gentle movement into the end position.

DSNU-PPS

Self-adjustment of end-position cushioning using longitudinal slots in cushioning piston

DSNU-PPS

No need for manual adjustment of end-position cushioning

Package sorting system

Potential savings with PPS

  • Number of cylinders: 60 stations with one cylinder each

  • Setting time per cylinder: 5 min.
  • Time saved: 5 h per unit for assembly and setting