Painting systems

The application: painting of the car body

Your objective: flawless paint application at fast cycle rates

Our solution: efficient compressed air supply for high system availability

    Proportional pressure regulator VPPM

Proportional pressure regulator VPPM

Reliable and precise control with 3 presets at the push of a button

  • Process reliability: multi-sensor control with integrated sensors and a multi-stage control circuit guarantee a robust control response for optimum surface finish.
  • Modular system: the right valve for every application


Proportional pressure regulator VPPM in the catalogue

Valve terminal CPX/MPA

Valve terminal CPX/MPA

Function integration: diagnostics and condition monitoring in one valve terminal

  • Greater system availability and increased productivity
  • More process reliability
  • Integrated, simple and consistent solutions


CPX-MPA in the catalogue

    Always keeping an eye on air consumption: flow sensor Festo SFAM

Always keeping an eye on air consumption: flow sensor SFAM

  • High flow rate and compact
  • Early starting point at 1%
  • Individual device or in perfect combination with the service units of the MS series
  • Reliable and convenient: absolute flow rate information with threshold values, bright display for easy reading and switching point adjustment
  • Several flow rates for a wide range of different applications


Flow sensor SFAM in the catalogue