Solenoid valve VSNC

Kysy lisätietoja tästä!

Globally certified in accordance with the current EX standards

Larger range of applications – thanks in part to the extended temperature range

  • Versatile, EX solenoid systems: from the intrinsically safe coil to the powerful FM EX coil – all solenoid coils are suitable for use on a flexible armature tube
  • Excellent price/performance ratio
  • Sturdy and capable of high flow rates
 

Suitable for:

Solenoid coils

 
 
reddot design award 2015

 
iF Design Award 2015