Servo-pneumatic drive solution YHBP for all types of balancers

For effortlessly moving loads of up to 999 kg

With less than 10 N of actuating force at the handle

Do your employees have to constantly move heavy loads, for example while loading and unloading or during assembly in production lines? YHBP offers a safe solution for installation in balancer systems to improve workplace ergonomics for your employees.

 

Servo-pneumatic drive solution for balancers Zoom in for further details

 

Zoom in for further details


Your benefits:

  • Extremely fast, automatic weight detection
  • Performance Level d in the safety version
  • Easy commissioning and diagnostics

More highlights

Application:

  • Suitable for all commercially available kinematic systems such as lifting columns or parallel kinematics
  • Perfect for the automotive, electronics, food and packaging industries
Components of the servo-pneumatic drive solution YHBP for all types of balancers

System components at a glance

The complete solution consists of a pneumatic ISO cylinder, a displacement encoder, a balancer controller with preinstalled web visualisation, a balancer valve unit and a pneumatically operated handle. The safety version additionally features a sensor interface and safety relay unit as a speed monitor.

Watch the video to find out more about the individual components

Servo-pneumatic drive solution YHBP in balancer systems at KIA Motors

Flexible in use

Balancer systems support many applications in final assembly in the automotive industry where heavy loads have to be moved. The car manufacturer KIA Motors in Slovakia uses balancer systems with the drive solution YHBP for a variety of tasks.

  • Fitting tyres
  • Disassembling doors before varnishing
  • Installing batteries in hybrid vehicles

View the application example of KIA Motors

Highlights in detail

Would you like to know more?

Product information YHBP
 

Order now!

To the configurator

 

 

Safe even with load loss

An additional safety component guarantees the safety of the system to PL d. It monitors the system for a safely limited speed. If this speed is exceeded, the air in the cylinder is shut off in two ducts so that the system stops. A voltage or compressed air failure will also prevent the system from moving (SLS, SSC).