Sensors and image processing systems

 

 

SDBT-MSX

Proximity sensor SDBT-MSX

– the first programmable proximity sensor with auto teach-in!

Commissioning a proximity sensor has never been so easy thanks to the initial automatic switching point adjustment. With its large detection range of 20 mm, it is easy and reliable to install too. Ideal for all standard applications, especially in factory automation and the electronics industry/small parts handling.

 

Available soon

 

SBSx

Vision sensor SBSx

User-friendly and highly flexible, but still clear and simple.

The new firmware and the intuitive software version 1.23 give you a high level of flexibility when creating the application solution. Customer-specific job templates can be generated for frequently used settings.

 

Vision sensor SBSx in the catalogue

 

SBRD

Smart camera SBRD

Software that packs a punch!

The Festo image processing system SBRD-Q consists of a low-cost controller, high-resolution USB cameras in monochrome and colour and powerful CCS software. And its new interface has a Job Navigator for creating applications.

 

Smart camera SBRD in the catalogue

 

SPAU

Pressure sensor and pressure transmitter SPAU

Detect the pressure status at a glance – with SPAU for MS service unit components.

Increase productivity and process reliability: with the sensor SPAU for pressure monitoring you will have the system pressure on the MS service unit components under control.

 

Sensor SPAU in the catalogue

 

Optoelectronic sensors SOOE

Optoelectronic sensors SOOE

Powerful and reliable!

With the SOOE you get all the optical functions for object sensing in an identical sensor housing. From the through-beam sensor to the distance sensor.

 

Optoelectronic sensors SOOE in the catalogue

Optoelectronic sensors SOOD

Optoelectronic sensors SOOD

Unique laser technology

The optoelectronic sensors SOOD are the perfect solution for a wide variety of object detection tasks – even in very confined application environments.

 

Optoelectronic sensors SOOD in the catalogue

Flow transmitter SFTE

Flow transmitter SFTE

Lightweight, compact, reliable and with a large number of mounting options: the SFTE

For high reliability and flexibility in the production process, even with negative pressure in the vacuum.

 

Flow transmitter SFTE in the catalogue

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Ilmoittaudu aiheeseen liittyvään webinaariin täältä!