Industry 4.0 / IoT – Products and solutions

Industry 4.0 and the Internet of Things (IoT) impresses original equipment manufacturers (OEM) and end users alike. Production and the digital world are coming together, making factory automation more flexible, increasing energy efficiency, linking logistics processes more closely, optimising the value chain – and all this is happening in process automation too.


The Internet of Things (IoT), smart factories, cyber-physical systems and big data are driving the project of the future - solutions must be ever faster, more diverse, more flexible and more intelligent. Calls for greater availability, energy efficiency and just-in-time production are on the increase.

Festo is playing a major role in shaping the Industry 4.0 trend, and emphasises the following aspects in particular:

Politics and standardisation: Festo is a member of the “Industry 4.0” initiative of the German Federal Government, and is involved in all key standards associations and initiatives on this topic.

Research at Festo

Products and technologies: Festo offers complete electric and pneumatic automation solutions, from the cloud through control technology, IoT gateways, sensors and actuator technology.

Industry 4.0 in practice: The Scharnhausen Technology Plant

World of automation system presentation

Products and solutions can be found using the tabs below.

Basic and further training: Festo trains employees with an eye on the future, and ensures process optimisation and further training.

Didactic: CP Factory

Learning systems and training factories for Industry 4.0

Human-machine interaction: learning from nature and the Bionic Learning Network.

Do you have questions for Festo about Industry 4.0?


Find out about

Industry 4.0 at Festo


Industry 4.0 control technology IP65/67

Automation platform 4.0: CPX

Automation platform 4.0: CPX

  • Independent I/O platform
  • Modular, adaptable, flexible
  • The product key combines the virtual and real world
  • CODESYS V3: integrated front end control for decentralised intelligence for Industry 4.0, integrated motion control via Softmotion as an option
  • OPC-UA server for integration in Industry 4.0 host environments (from Codesys SP7)

Short product information for CPX 4.0

CPX in the catalogue

Intelligent valve terminals with maximum possible function integration: MPA and VTSA - both can be combined directly with CPX.

CPX-IOT gateway

IoT gateway CPX-IOT - the direct path to the Festo Cloud

  • Stand-alone application IP65 or within the CPX
  • Up to 31 OPC UA participants can be connected
  • Web/cloud protocols AMQP and MQTT
  • Hardware switch for “OFF”, boarding, read or read/write

Short product information in the

Industry 4.0 brochure

Our experts will be happy to answer your questions on technology or the order process:

Valve terminal MPA-S

Excellent communication options thanks to serial linking: valve terminal MPA-S

Short product information for MPA

MPA-S with CPX in the catalogue

Valve terminal VTSA

Safety-related pneumatics and maximum combination of valve sizes: ISO valve terminal VTSA

Short product information for VTSA

VTSA with CPX in the catalogue

Festo Motion Terminal VTEM

Festo Motion Terminal - digital pneumatics!

Cyber-physical systems as the new standard in pneumatics - that is Industry 4.0!

  • Simple: 1 valve replaces over 50 pneumatic components
  • Adaptive: apps instead of hardware
  • Flexible: functions can be selected/changed for each operating cycle
  • Reliable: complete diagnostics and condition monitoring
  • Industry 4.0: self-regulating systems, reliable and tamper-proof, optional on-site machine/system controller, cloud connection and visualisation

Short product information VTEM

More about the Festo Motion Terminal

Solutions for Industry 4.0

Smart Components_Industry 4.0

Smart components and services, using the welding gun as an example

Reliable production processes and minimised downtimes via smart components and services:

  • Detecting the need for services based on component data (condition monitoring)
  • Preventive maintenance based on real operating data
  • Simple condition and fault analysis (diagnostics)
  • Simple (wireless) access to system and component data, e.g. via an app


For further information, please get in touch with our contact address.