Automation solutions for Tier 1 suppliers

It doesn't matter whether you work on drives or chassis, the exterior and the interior, or you manufacture electronics or tyres, the conditions are challenging and the cost pressures are huge.

Tier 1 suppliers need a technically optimised and highly efficient solution irrespective of where they need it; as quickly as possible and with the least amount of effort. And they often also need a technology mix using pneumatics and electrics.

 

 

High speed with a mix of technologies:

Spanish company Tecdisma Ltd. manufactures hybrid pipelines at high speed. Thanks to an intelligent mix of pneumatic and electric technology, it can run its machines much faster and easily adapt to meet new requirements. This reduces costs and improves efficiency and productivity.

 

Juan Ageitos, Director of Tecdisma: "Thanks to the technology and equipment from Festo, we have managed to reduce the production time by up to 70%."

 

_______________________________________________________________________

 

Festo core product range

Ordered globally, delivered globally

Our core product range covers nearly 80% of all automation functions. We have over 2,200 products in stock globally that are ready to be shipped at short notice.

 

Our products with a star

CPX/MPA

Productivity up to the Cloud

With CPX/MPA, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards – and into Industry 4.0 as well!

 

Maximum productivity for you

More about Industry 4.0

 

Service unit components – MS series

Maximum throughput for greater process reliability

The ideal combination for every compressed air purity class and every flow rate: the components of the MS series service unit.
Also available in certified versions with integrated sensors and safety functions up to Performance Level e to DIN EN ISO 13849-1.

 

Perfect compressed air preparation

Servo press kit

Servo press with IATF quality management

Reliable solution: our modular press-fitting kit with servo drive for electrical press-fitting and joining up to 17 kN.

 

Find out more