Breve panoramica dei progetti e delle soluzioni

Piastre a cuscino d'aria ATBT

Per il trasporto sicuro e delicato dei substrati nella produzione di celle a film sottile

Sicherer und sanfter Substrat-Transport in der Dünnfilmzellenproduktion mit Lösungen von Festo

 

Rispetto ai rulli, le piastre a cuscino d'aria consentono un trasporto virtualmente senza contatto dei moduli e sono quindi ideali per il trasporto dopo la fase di giunzione.

Appositi binari tengono sospesi i moduli e un sensore distanza aria misura l'altezza. Un'unità intelligente di preparazione dell'aria compressa garantisce un'adeguata efficienza energetica

Piastra a cuscino d'aria ATBT nel catalogo 

Scheda di prodotto sulla piastra a cuscino d'aria ATBT

Parallel gripper for precision substrate guidance due to laser structuring: solutions for the solar industry by Festo.

Laser structuring on air bearing tables

Air bearings are revolutionising the laser process by generating an air cushion that brings the substrate into a floating position. Linear motor axes optimised for this purpose with parallel grippers guide it precisely through the laser beam.

  • Precision guaranteed: extremely precise laser operation due to low-vibration and precise linear motor motion
  • Extremely easy to mount and adjust thanks to air bearing rail: no alignment of individual air bearings
  • Higher throughput due to increased speeds
  • Application-optimised as the complete system is designed by Festo
Transporting coated glass modules practically without contact with solutions from Festo

Substrate transport on air bearing tables

The coated substrates are "floating" as the air bearings transport them virtually contactless through the process. Special suction cups hold the glass without leaving any residue while electric drives control the movement.

  • Virtually contactless handling of the glass modules
  • Complete solution from a single source – with integrated diagnostic module, which controls air consumption and makes the application as energy-efficient as possible.
  • Optimised suction cups – no residue left on the substrate at all