Electric toothed belt axis ELGR

5,000 kmの長寿命を持つ単純なオートメーションタスク用

The benefits to you:

コストを最適化した長寿命設計

モータはあらゆる設置状況で任意の位置に取り付けが可能

ELGRと同じ方向のスライド動作:

一方のスライドが歯付ベルトに接合されており、もう片方は自由に動いて拡張ガイドの役割を果たします。

 

ELGGと反対方向のスライド動作: 

2つのスライドとも歯付ベルトに接合されており、同時にELGGと反対の方向へ動きます。

 

 

ELGR/ELGGの情報、文書、その他のダウンロード

More product characteristics of the electric toothed belt axis ELGR/ELGG

  • Open motor interface, suitable for mounting various motors
  • Versions with long slide/with up to two additional slides for higher loads and improved guidance
  • Optional central support for variants with two slides

 

  • Complete kit for simple, space-saving end-position sensing:
    the inductive proximity sensor SIES-8M, together with a sensor switch and switch lug, can be built onto the axis at a later date.
  • Engineering:
    simple, reliable sizing with PositioningDrives,
    convenient and easy commissioning with the software FCT
Toothed belt axis ELGR/ELGG