エアチューブ / 継手コンビネーション:
PEN+QS-B

Tubing/fitting combination PEN/QS-B

万能な組み合わせを低価格で

低価格ポリウレタンチューブPENシリーズと新タイプが揃ったワンタッチコネクタQS-Bシリーズの組み合わせ

  • 材質はポリエチレン混合物なので低価格

  • 新しいカラーを含めて計7色、一括でお届け可能

  • 使用最高圧力1.0MPa、使用周囲最高温度60℃で一般的なアプリケーションに使用可能

  • 加水分解や多くの洗浄剤への耐性がある

  • 曲げ半径が小さく、設置が簡単

 

オンラインカタログで継手を見る

Feature PEN QS-B fittings
Push-in fitting, One-way flow control valve
(GRLA-QS-B-20)
Material Sheath: Polyethylene
Technically networked
Housing:
PBT/ Nickel-plated brass polycarbonate
Calibration: internal
and external
Sealing ring: NBR
Releasing sleeve:
  Polyacetate Polycarbonate
Tubing clip mechanism: Stainless steel
Type
Tubing O.D. [mm] 4, 6, 8, 10, 12, 16 4, 6, 8, 10, 12, 16 6, 8
Colours black, natural, blue
silver, red, green, yellow*
blue-black
Type of thread   Metric and R threads G thread
Applications
Operating pressure [bar] -0.95 ... +10 -0.95 ... +10 -0.2 ... +10
Operating temperature [°C] -30 ... +60 0 ... +60 -10 ... +60
Resistance and suitability*
Resistance to chemicals ++ +
Hydrolysis resistant +++ +++
Antistatic - -
Flame resistant - -
Approved for use in the food industry - -
Media Compressed air, vacuum Compressed air, vacuum
Miscellaneous
Packaging units 50, 100, 200, 300,
400, 500 m
10 pcs., 20 pcs. 20 pcs.
Number of different models 6 diameters 176 different Types 3 different Types

+++ extremely suitable

++ very suitable

+ suitable with limitation

- not suitable

* Additional colours on request