エアパイプ

エアパイプ 

Type Operating medium Outer diameter
[mm]
Material Operating pressure
[bar]
T
[°C]
Description

Plastic pipe PQ-PA

PQ-PA

Compressed air
Vacuum
Fluids
12 ... 28 Polyamide -0.95 ... +7 -25 ... +75
  • Corrosion resistant
  • Flexible
  • Maintenance-free
  • Smooth inside wall provides for optimum flow conditions

Plastic pipe PQ-PA in the catalogue

Aluminium pipe PQ-AL

PQ-AL

Compressed air
Vacuum
Fluids
12 ... 28 Aluminium -0.95 ... +7 -30 ... +75
  • Corrosion resistant
  • Smooth inside wall provides for optimum flow conditions

Aluminium pipe PQ-AL in the catalogue

 

パイプコネクタ 

Type Design Version Nominal size
[mm]
Tube outer diameter
[mm]
Description

Push-in fittings for pipes CQ

CQ

Straight
L-, T-shape
  • Push-in fitting
  • Push-in connector
8.6 ... 23 12 ... 28
  • Suitable for plastic and aluminium tubing
  • Suitable for polyamide tubing PAN, PAN-L and polyurethane tubing PUN
  • Suitable for compressed air, vacuum and liquids
  • Simple connection and disconnection of
    tubes/pipes without tools
  • Screw-in thread cylindrically sealed – no additional thread seal material required

Push-in fittings for pipes CQ in the catalogue