고속 도색 시스템

 

정확하고 일관된 압축 공기 공급은 높은 사이클 속도와 균일한 품질로 차체가 도색 시스템을 통과할 수 있도록 도와줍니다. Festo는 차체 공정에 적합한 솔루션과 제품을 제공합니다.

 

도색 시스템에 적합한 제품

 

Wartungsgeräte der Baureihe MS

Maximum throughput for greater process reliability

The service unit components from the MS series offer a suitable solution for every task. Combine different sizes, filter cascades and air dryers for the required compressed air quality in an energy-optimised manner. Also available in certified versions with integrated sensors and safety functions up to Performance Level e to DIN EN ISO 13849-1. 

 

Perfect compressed air preparation

 

 

Durchflussregelventil VPCF

Precise spray jet control with a high dynamic response

The flow control valve VPCF meets the highest requirements for dynamic response and repetition accuracy with a linear characteristic curve.
It is durable even in critical environments as it is IP65 classified, has ATEX 3 GD approval and is, of course, PWIS-free.

 

Immediate increase in productivity

VPCF animation