우유 가공

Hygienically safe and efficient automation solutions for cheese production in the dairy

Festo supports you in the complete production process with products, systems and services for automated milk processing

Basics for the installation

Basics for the installation

Compressed air quality in accordance with legal requirements, efficient supply for high system availability and cost-optimised operation

Components and services for optimum compressed air preparation and supply including leakage detection

    Stainless steel control cabinet

Stainless steel control cabinets

Ready-to-install solutions for the food industry

  • Application-specific combination of components: pneumatic, electric or combined
  • Easy to clean and protected against the ingress of liquids and foreign matter

 

More information about ready-to-install solutions

    Soft-start/quick exhaust valve MS6-SV

Safety valve MS6-SV

Reliable and fast venting of systems with integrated soft-start function

  • Diagnostics, switching status and pressure sensing via AS-i bus
  • Certified for Performance Level e, category 4, in accordance with DIN EN ISO 13849-1

 

MS6-SV in the catalogue

 

    Optimum supply of quality compressed air for the food industry with solutions from Festo

식품 산업을 위한 최적화된 압축 공기 공급과 Festo의 솔루션

깨끗한 압축 공기는 식품과 음료 생산 프로세스에서 절대적으로 중요합니다. Festo의 서비스 유닛은 정확한 작동 파라미터를 준수하는 것을 보증합니다. 이것은 특수케이스 정밀, 마이크로 및 활성 탄소 필터에 의해 보장되며, 또한 압축 공기 건조기는 저온 환경에서 작동중에 부품들이 어는 것을 막아 줍니다.   

 

압축 공기 준비 시스템에 대해 자세히 보기

MS 시리즈 애니메이션

    Festo tubing and fittings for the food and beverage industry

식품 산업의 모든 어플리케이션을 위한 튜브/피팅 조합

튜브 및 피팅: 제품 개요

    PFAN/NPCK

Tubing/fitting combination PFAN/NPCK

  • Highest level of corrosion resistance (CRC 4)
  • FDA compliant
  • Suitable for a wide range of media
  • No edges: easy to clean

Tubing PFAN in the catalogue

Quick connector NPCK in the catalogue

    Festo polypropylene fitting NPQP with polyethylene tube PLN: low-cost and reliable

튜브/피팅 조합 PLN/NPQP

  • Resistant to cleaning agents
  • FDA compliant
  • Economical

 

Fitting NPQP in the catalogue
Tubing PLN in the catalogue