우유 가공

Hygienically safe and efficient automation solutions for cheese production in the dairy

Festo supports you in the complete production process with products, systems and services for automated milk processing

Cutting and processing cheese curds

Producing high-quality cheese curd with minimum loss of fat and fines

Ensuring throughput of several thousand litres of milk per hour with Clean Design cylinders and process valves

    Clean design valve terminal MPA-C

Clean design valve terminal MPA-C

  • Easy to clean and corrosion resistant
  • Degree of protection IP69K with redundant sealing system
  • FDA-certified materials
  • NSF-H1 grease

More product information on the MPA-C

    Stainless steel control cabinet

Stainless steel control cabinets

Ready-to-install solutions for the food industry

  • Application-specific combination of components: pneumatic, electric or combined
  • Easy to clean and protected against the ingress of liquids and foreign matter

 

More information about ready-to-install solutions

    Perfect for applications in the food and beverage industry: stainless steel round cylinder CRDSNU from Festo

식품 및 음료 산업에 완벽한 솔루션: 스테인리스 스틸 원형 실린더 CRDSNU

ISO 6432 표준 실린더 시리즈인 CRDSNU는 스테인리스 스틸 재질로 만들어졌을 뿐만 아니라, 디자인은 지속적으로 클린 디자인 기준에 기초하고 있습니다.  조절용 나사가 없는 자체 조절 끝단 쿠셔닝 PPS 사양은 커미셔닝 업무를 줄여줍니다.  씰링  사양들은 집중적으로 세척이 요구되거나 또는 온도 범위가 변할 수 있는 어플리케이션에 범용적으로 사용될 수 있습니다.   

 

CRDSNU 자세히 보기

Stainless steel round cylinder CRHD

위생 디자인의 스테인리스 스틸 원형 실린더 CRHD

부식 방지, 최상의 세척 편리성, 다양하고 광범위한 범위의 액세서리.

폭발 환경을 위한 ATEX 인증에 준하는 특수 타입.

클린룸 등급 6

 

CRHD 카탈로그

    Linear actuator DFPI from Festo for regulating linear process valves in harsh environments

Actuator for all linear actuated process valves for regulating media in pipe systems - linear actuator DFPI

Sturdy and compact actuator:

  • Integrated displacement encoder
  • High IP protection and corrosion resistance
  • Functions for simple commissioning

 

Catalogue information on DFPI

 

    Ball valve VAPB for aggressive media from Festo

Ball valves VAPB-...-CR - mechanically actuated

For aggressive media: 2-way ball valves VAPB - CR made of high-alloy, stainless steel

  • Female thread connection
  • Mounting flange according to ISO 5211
  • Flow rate Kv: 16 … 1,414 m³/h
  • Operating pressure range: vacuum … max. 63 bar
  • Temperature of medium: -10° … +180°C

 

Catalogue information on VAPB-...-CR

    Process valve VZBA in stainless steel design

Ball valves VZBA in stainless steel design

2-way or 3-way ball valve – also available with pre-assembled drive unit

  • Ball with L- or T-shaped bore
  • Housing, control shaft and ball all made of stainless steel
  • Mounting flange to ISO 5211, ball seal made of PTFE
  • Temperature range: -10 °C ... +140 °C (depending on pressure)

 

VZBA in the catalogue

 

    Ball valve actuators VZPR

Ball valve actuators VZPR

  • Flow rate Kv: 5.9 ... 535 m3/h
  • Temperature of medium: -20° to +150°C
  • Ambient temperature: -20° to +80°C

 

Catalogue information on VZPR