우유 가공

Hygienically safe and efficient automation solutions for cheese production in the dairy

Festo supports you in the complete production process with products, systems and services for automated milk processing

Pressing individual cheese blocks

Evenly increase the press pressure according to the cheese size

Solutions for stable pressing procedures to achieve high-quality, consistent shapes

    Special cylinder CRD for cheese pressing

Special cylinders D and CRD for cheese pressing

Easy-to-clean cylinder with low friction properties for different pressure levels

Closed variant as standard design D and open design CRD in stainless steel

  • Stick-slip-free for carrying out slow and even movements
  • Reinforced bearing and large piston rod to compensate for lateral forces

 

Contact us.

    Clean and powerful: Clean Design standard cylinder DSBF from Festo

클린 및 파워풀: 클린 디자인 표준 실린더 DSBF

부식 저항성,  ISO 15552 표준 치수. 기본사양에 FDA-인증된 윤활제 및 씰 사용. 옵션으로 선택 가능한 자체 조절 끝단 조절 쿠션 PPS 사양에서도 더 빠른 시작이 가능하며, 식품 산업용 센서 SMT-C1와 완벽하게 조합이 가능합니다. 

 

DSBF 자세히 보기         센서 SMT 카탈로그

 

    Precise pressing in meat processing: proportional valve VPPM from Festo

정밀 계량: 비례 압력 조절기 VPPM

공압의 완벽한 제어, 예. 정제 프로세스에서 육류를 자를 때 

 

VPPM 자세히 보기

비례 제어 밸브 자세히 보기

    Manually operated valve VHEM

Manually operated valve VHEM

Compact valve with high pneumatic performance of 1,000 l/min

  • Ambient and media temperature: -10 ... +60 °C
  • Actuating elements: pushbutton and finger lever

 

Further product information on VHEM

    Pressure regulator MS12-LR-G-PE6

Pilot actuated pressure regulator MS12-LR-G-PE6

Diaphragm regulator with pneumatic setpoint specification

  • Standard nominal flow rate: 12,000 ... 21,000 l/min
  • Ambient temperature: 10 ... 50 °C

 

MS12-LR-G-PE6 in the catalogue

    Standards-based valves VSVA for valve terminals VTSA

Standards-based valves VSVA for valve terminals VTSA

Modular freedom: combine valves VSVA with valve terminal VTSA

  • Flexibility and easy installation thanks to modular structure
  • High throughput with 400 ... 1,400 l/min

 

Valve VSVA in the catalogue

Valve terminal VTSA in the catalogue