Solutions for wafer-based
solar module production

Fast and safe conveyance of wafers and solar cells

H-gantry EXCM

H-gantry with Bernoulli gripper OGGB

The high-speed H-gantry EXCM is fast, precise and compact.

The sensitive wafers are gently transported in combination with the Bernoulli gripper OGGB for low-contact gripping.

 

This process is extremely safe and is economic in its compressed air consumption.

 

More about the H-gantry

Optionally with commissioning service

Bernoulli gripper OGGB in the catalogue

Smooth movement into the end position: this protects not only the sensitive wafers

Standard cylinder DSBC

Standard cylinder DSBC

The DSBC with its self-adjusting pneumatic end-position cushioning PPS adapts perfectly to changes in load and speed.

  • Correct cushioning reduces wear.
  • Self-adjustment saves time.

Product information on DSBC

Standard cylinder DSBC in the catalogue

Complete mounting plates for the control cabinet during wafer cutting: assembled, with all tubing and wiring fitted, checked and documented

Ready-to-install mounting plate

Complete mounting plates for the control cabinet during wafer cutting: assembled, fitted with all tubing and wiring, checked and documented

Created specifically for your application.

This saves you time and installation effort.

  • Handling systems
  • Control cabinets
  • Mounting plates
  • Modules

 

More about ready-to-install solutions

For fast and precise handling of wafers

Tripod EXPT

High-speed handling with the tripod EXPT

  • Faster than traditional Cartesian handling systems
  • Little space required
  • Highly dynamic with 150 picks/min

 

More about tripod EXPT

Tripod EXPT in the catalogue

 

Questions about the H-gantry or ready-to-install solutions:

Write to our specialists from the