3차 포장
요구사항과 솔루션

Requirements

Load pallets powerfully, quickly and dynamically and without vibration thanks to a precise control system. Various grippers for a wide range of objects when loading

Palletising components:

Toothed belt axis ELGA-TB-KF

Toothed belt axis ELGA-TB-KF

Internal recirculating ball bearing guide with cover strip made of stainless steel, protects against cardboard dust

Toothed belt axis ELGA-TB-KF in the catalogue

    Electric linear axis EGC

Linear drive EGC

is dynamic and fast with high rigidity.

 

Product information on linear drive EGC

Linear drive EGC in the catalogue

 

 

    Electric heavy-duty axis EGC-HD

Electric heavy-duty axis EGC-HD

easily manages heavy loads.

 

Product information on linear axis EGC-HD

Linear axis EGC-HD in the catalogue

 

Cantilever axis DGEA

Cantilever axis DGEA

takes on the linear function at the erecting station.

Dynamic: shortest possible cycle times by separating motor and moving profile

Product information on cantilever axis DGEA

Cantilever axis DGEA in the catalogue

    Control block CPX-CEC-M1

Control block CPX-CEC-M1

as CANopen master for controlling up to 8 electric axes with SoftMotion function library for coordinated multi-axis movements

 

Product information on control block CPX-CEC-M1

Control block CPX-CEC-M1 in the catalogue

    Motor controller CMMP

Motor controller CMMP

can interpolate paths.

With built-in Safe Torque Off (STO) and Safe Stop 1 (SS1) safety functions.

 

Product information on the motor controller CMMP

Motor controller CMMP in the catalogue