Valve terminal selection

Overview and comparison of valve terminal series from Festo

Here is an overview of the available valve terminal series with the most important technical features and recommendations for their range of applications.

Easy and cost-effective fixed-grid valve terminals

    Valve terminal VTUG with plug-in

Compact with high flow rate: VTUG with plug-in

  • Many electrical connection options from multi-pin plug up to fieldbus thanks to Festo I-Port
  • Optimised assembly for control cabinets thanks to manifold rails for direct integration
  • Electrically and pneumatically actuated valves: for vacuum applications
  • Three valve sizes for flow rates of 220 up to 1300 l/min

Short product information for valve and valve terminal series VG

VTUG in the catalogue

    Valve terminal CPV

Maximum power density, light and compact: valve terminal CPV

  • Electrically and pneumatically actuated valves: for vacuum applications right up to an ATEX environment
  • ATEX certification as per EU ATEX directive
  • Optimised assembly for control cabinets thanks to manifold rail for direct integration
  • Three valve sizes for flow rates of 400 up to 1600 l/min

 

CPV in the catalogue

Modular valve terminals with combination of valve sizes

    Valve terminal MPA-L with I-Port and bus node

Expandable in individual steps: valve terminal MPA-L

  • Light, cost effective and corrosion resistant thanks to polymer technology on the sub-base
  • Many electrical connection options from multi-pin plug up to fieldbus thanks to Festo I-Port and CPX
  • Low-cost and tamper-proof fixed restrictor, vertical pressure shut-off plate for valve replacement during operation, pressure regulator
  • Three valve sizes used in combination for a flow rate of up to 850 l/min, optionally as polymer or metal version

 

Short product information for MPA

MPA-L in the catalogue

Intelligent valve terminals with maximum possible function integration

    Valve terminal MPA-S

Excellent communication options thanks to serial linking: valve terminal MPA-S

  • Up to 128 valve functions / 64 valve positions
  • Proportional technology and intelligent diagnostic concepts
  • Pneumatic and electrical function integration
  • Two valve sizes possible in combination for flow rates of 360 up to 670 l/min

 

Short product information for MPA

MPA-S in the catalogue

 

    Valve terminal VTSA

Safety-related pneumatics and maximum combination of valve sizes: ISO valve terminal VTSA

  • Extensive pneumatic safety functions
  • Sturdy valve housing and sub-bases made of metal
  • For applications with a very high flow-rate: VTSA-F
  • Cost-effective flow rate thanks to a combination of five valve sizes for 500 up to 4000 l/min

 

Short product information for VTSA

VTSA in the catalogue

    Automation platform CPX

Automation platform: CPX

  • Independent I/O platform
  • Combinable with VTSA, MPA-S and MPA-L
  • Integrated front-end control and motion control
  • Many technology modules for measuring and controlling

 

Short product information for CPX

CPX in the catalogue

Application-specific valve terminals

    Valve terminal MPA-C in Clean Design

Clean Design valve terminal: MPA-C

  • Perfect for the food industry: NSF-H1 lubrication, FDA certified materials
  • Extremely corrosion and media resistant for all areas requiring intensive cleaning
  • Cleaning-optimised design and degree of protection IP69k
  • Easy to expand thanks to individual sub-bases

 

MPA-C available soon

 

    Weight-optimised valve terminals

Compact and weight-optimised valve terminals: CPV-SC and VTU

  • CPV-SC: block form 40 x 40 mm
  • CPV-SC: valve terminals with integrated sub-base valves for maximum compactness
  • VTUB: light and corrosion resistant thanks to polymer technology
  • VTUB: main valve functions available

 

VTUB in the catalogue

CPV-SC in the catalogue

    Valve terminals for very low flow rates: VTOC and MH1

Pilot/miniature valve terminals: VTOC and MH1

  • MH1: miniature valve terminals suitable for vacuum with short switching times
  • MH2-MH4: fast-switching valves for higher flow rates
  • VTOC: wide range of electrical connection options thanks to Festo I-Port
  • VTOC: interlock option for more safety

 

VTOC in the catalogue

MH1 in the catalogue

MH2, MH3, MH4 in the catalogue

 

Digitised pneumatics!

Festo Motion Terminal

Festo Motion Terminal

For the first time, pneumatic functions can be changed via an app, without the need to change the hardware.

Festo Motion Terminal