에너지 효율 모듈 MSE6

MSE6-C2M

MSE6-C2M

It constantly monitors compressed air consumption, shuts off the compressed air supply after production has stopped for a certain amount of time, and it also prevents system pressure from falling below a specific stand-by pressure level. Two integrated digital inputs/outputs allow communication with other local devices.

MSE6-C2M in the catalogue

MSE6-E2M

금번 새롭게 출시된 지능형 에너지 효율성 개선 모듈은 서비스 유닛, 센서, 그리고 필드버스 기술로 구성되어 있습니다. 에너지 효율성 개선 모듈은 자동으로 압축 공기의 공급상황을 모니터링하고 제어합니다.

It constantly monitors compressed air consumption and shuts off the compressed air supply after production has stopped for a certain amount of time. It can be integrated directly in PROFIBUS, PROFINET, EtherCAT®, Ethernet/IP via a fieldbus.

MSE6-E2M in the catalogue

More product information

MSE6-D2M

MSE6-D2M

It constantly monitors compressed air consumption and shuts off the compressed air supply after production has stopped for a certain amount of time. The device can be connected to an existing Festo CPX terminal or an MSE6-C2M.

MSE6-D2M in the catalogue

 
 

에너지효율(Energy Efficiency)에 대해 더 알고싶다면!

클릭

.