클린디자인 밸브터미널 MPA-C

Very easy to clean, highly corrosion resistant, outstandingly sturdy and extremely functional

  • Clean design, FDA-compliant materials and NSF-H1 lubrication
  • Degree of protection IP69K with redundant sealing system
  • Single modular sub-bases: easy to retrofit without additional vacant positions
  • Outstanding pneumatic performance thanks to large cross sections
  • Safety in case exhaust air builds up: option of having check valves in the exhaust ducts of the sub-bases

Perfectly coordinated accessories:

NEBV-C-S1-WA (IP69K) with upward electrical outlet and X-lengths for 25 and 44-pin multi-pin cables as well as NEBC with CTEL (I-Port)

NEBV in the catalogue

NEBC in the catalogue

 

Amazingly simple, low-cost fieldbus technology for MPA-C:

More information on the installation system CTEL