모듈형 MS 시리즈 - 사이즈의 혼용

Clever mix of sizes allows optimum flow rate and smaller installation space

Combine different sizes using the size adapter

  • Optimum utilisation of flow ranges for each device function
  • Saves space
  • Reduces costs
  • Energy-efficient solution

Simply choose a smaller size.

Mix of sizes MS6 and MS9

Combination of standard devices from MS6 with fine and micro filters from MS9

This sample combination offers:

30% reduction in component costs

18% reduction in installation space

Under the following conditions:

Pressure 6 bar instead of 8 bar

Flow rate 5,000 l/min

Grade of filtration 0.01 μm

Same performance level, lower operating pressure = approx. 6% lower power costs

Products for the series MS6 and MS9 in the catalogue