멀티 캐리어 시스템 (Multi-Carrier-System)

Multi-Carrier-System

새롭고 혁신적인 Multi-Carrier-System MCS®는 생산 부서에 진정한 유연성을 제공합니다. 기존의 내부 물류(intralogistics)에 쉽게 통합될 수 있으며, 배치 1 사이즈 생산부터 대량 생산을 아우르는 경제적인 생산을 위해 모듈형 운송 솔루션이 가능해집니다.

새로운 개별 제조 제품에 대한 변화하는 시장 요구 사항에 신속히 대처하고, 생산 효율성을 유지하고, 최적의 머신 활용을 보장하고, 최대 유연성을 유지하면서 납기를 단축합니다. 이 모든 작업은 많은 노력을 기울이지 않고 신속하게 생산 프로세스를 수정할 수 있는 경우에만 가능합니다. Festo의 Multi-Carrier-System MCS®를 사용하면 정확하게 수행 할 수 있습니다. 혁신적인 운송 시스템은 작동 중에 다른 형식, 크기 및 유형의 제품에 빠르고 쉽게 적용 할 수 있습니다. 이 변환 솔루션의 속도가 매우 빠르기 때문에 최적화된 시스템 활용도를 보장합니다.

Multi-Carrier-System

Learn more about the versatile applications of the MCS® and the ease of combining it with various other transfer systems.

Watch the video now

What can the Multi-Carrier-System do?

The innovative Multi-Carrier-System from Festo and Siemens can be integrated into various transfer systems and creates new possibilities in, for example, assembly technology or battery production.

See for yourself where you could put it to good use!

Greater freedom thanks to flexible transport

Modern production processes often require the replacement of the rigid linking associated with conventional transfer systems. You can make your production processes more flexible with our Multi-Carrier-System. It provides the necessary freedom within the machine, while giving you a competitive edge in the market.

  • Simple and, above all, fast retooling and changeovers for changing requirements and formats
  • Can be combined with existing, conventional transfer systems and conveyor technology
  • Standardised for polymer chain and double belt conveyors supplied by renowned manufacturers
  • Entirely free inward and outward transfer of carriers and workpieces
  • Highly dynamic operation and high speed combined with large carrier payload
  • Carries can be freely selected, and individually accelerated, moved and grouped
  • Scalable motion control system for MCS® and other machine modules

Format selection via software by simply pressing a button

Synchronisation von Maschinenmodulen mit unterschiedlicher Taktrate auf einer LinieWerkstück mit eng beieinander liegenden Schraubpositionen präzise positionierenMCS in ein Transfersystem mit Doppelgurt integriertHochflexibel sortenrein oder individuell verpacken bei gemischter Produktion auf einer LinieUnterschiedliche Mengen auf Knopfdruck abfüllen auf einer AnlageMCS mit Kunststoffkettenförderer kombiniertSchnell abfüllen und verschließen bei maximaler VerpackungsflexibilitätUnterschiedliche Abfüllmengen oder Verpackungsformate auf einer Maschine per KnopfdruckMCS mit Carrier im geschlossenen Umlauf und mit intelligenter, flexibler Rückführung
Synchronisation von Maschinenmodulen mit unterschiedlicher Taktrate auf einer LinieWerkstück mit eng beieinander liegenden Schraubpositionen präzise positionierenMCS in ein Transfersystem mit Doppelgurt integriertHochflexibel sortenrein oder individuell verpacken bei gemischter Produktion auf einer LinieUnterschiedliche Mengen auf Knopfdruck abfüllen auf einer AnlageMCS mit Kunststoffkettenförderer kombiniertSchnell abfüllen und verschließen bei maximaler VerpackungsflexibilitätUnterschiedliche Abfüllmengen oder Verpackungsformate auf einer Maschine per KnopfdruckMCS mit Carrier im geschlossenen Umlauf und mit intelligenter, flexibler Rückführung

하나의 생산 라인에 다양한 포장 형식을 연속적으로 처리하는 경우.

 

MCS®의 자유롭게 포지셔닝 할 수 있는 캐리어에 다양한 사이즈와 수량의 카톤 및 제품 그룹을 직접 설치할 수 있습니다. 포장될 제품은 또한 MCS®를 통해 상단 로더 또는 사이드 로더로 유연하게 운반됩니다.

 

 

The MCS® Guide the brochure for greater flexibility and greater productivity

Multi-Carrier-System® brochure

MCS® 기술, 가능한 섹션 레이아웃 및 사전 정의된 MCS® 구성에 대해 배우고 다양한 샘플 어플리케이션을 확인하십시오.

프로세스 시간을 줄이면서 시스템 유연성을 향상시킬 수있는 방법을 명확하게 보여 주며 시스템의 전반적인 생산성을 크게 향상시킵니다. 브로셔는 시스템 및 프로세스 설계에서 기계 또는 시스템 운영에 이르기까지 서비스 및 소프트웨어 도구의 지능적 사용, 편리한 엔지니어링 프로세스 및 효율적인 구현을 통해 경쟁력을 유지하고 향상시킬 수 있는 방법에 대한 유용한 정보를 제공합니다.

멀티 캐리어 시스템

Festo and Siemens integrate the Multi-Carrier-System into the Bosch Rexroth transfer system

Integrating the Multi-Carrier-System (MCS®) into the Rexroth transfer system TS 2plusSeamless transition from the TS 2plus transfer system to the Multi-Carrier-System (MCS®)Standard workpiece carrier TS 2plus on the Multi-Carrier-System (MCS®)Standard workpiece carrier TS 2plus on the Multi-Carrier-System (MCS®)BU: Seamless Integration of the Multi-Carrier-System (MCS®) into the Bosch Rexroth transfer system TS 2plusBU: MCS® integrated in the Bosch Rexroth TS 2plus, workpiece carrier size 160 to 400 mm (Bosch Rexroth standard)

 

Click through the photo gallery

Integrating the Multi-Carrier-System (MCS®) into the Rexroth transfer system TS 2plusSeamless transition from the TS 2plus transfer system to the Multi-Carrier-System (MCS®)Standard workpiece carrier TS 2plus on the Multi-Carrier-System (MCS®)Standard workpiece carrier TS 2plus on the Multi-Carrier-System (MCS®)BU: Seamless Integration of the Multi-Carrier-System (MCS®) into the Bosch Rexroth transfer system TS 2plusBU: MCS® integrated in the Bosch Rexroth TS 2plus, workpiece carrier size 160 to 400 mm (Bosch Rexroth standard)

Find out more about collaboration in the

press release

 
Application video – MCS

멀티 캐리어 시스템 MCS® – 패키징 산업 적용 사례     

 
 

Carefully packaged- – the Multi-Carrier-System drives the

packaging process of ECONO-PAK's horizontal cartoner

 

유연한 운송 - 멀티 캐리어 시스템이 설치된

Optima 충진 및 포장 기계

 

멀티 캐리어 시스템 작동 원리