Products for use in machine tools

In the machine tool

Durable and fast machine tools with solutions from Festo

With Festo, you can benefit from the following advantages in the machine tool:

  • Increased machine sturdiness thanks to well-matched electromechanical/pneumatic axes and grippers
  • Modular systems for suitable sealing and cushioning components in proximity to cooling lubricants and chips in accordance with customer requirements
  • Faster pneumatic drives for hatches and doors thanks to suitable cushioning systems

Functions which are executed in the machine tool:

Stopping, gripping and clamping workpiecesHandling systems for loading and unloadingContact and tool seating monitoringAutomating loading doors, loading hatches and tool change flapsWeight compensation for vertical processing axes
Stopping, gripping and clamping workpiecesHandling systems for loading and unloadingContact and tool seating monitoringAutomating loading doors, loading hatches and tool change flapsWeight compensation for vertical processing axes

Click for further functions

Products for functions in machine tools
Exhaust module

Exhaust module

Targeted exhausting at both ends of a cylinder pressurised by piloted check valves

  • No idle time
  • No undesired or uncontrolled cylinder motion
Counterbalancing cylinder

Counterbalancing cylinder

  • Use with vertical axes for the compensation of weight forces
  • Permits higher speeds and rates of acceleration
  • Optionally with safety brake
Modular system

Modular system for modified cylinders for applications with cooling lubricants and chips

Select the optimum combination of sturdy scrapers and chemical-resistant seals from our modular seal system for harsh environments in machine tools.


Buffer cushioning

Buffer cushioning for higher speeds and/or loads

  • Highest drive speed in the middle of the stroke
  • Gentle cushioning in the end position
  • Higher maximum speed and reduced travel time

Click here for more information about a

ready-to-install handling system with cushioning block

Air gap sensor SOPA

Air gap sensor SOPA with higher air-jet flow rate and analogue value
  Accurately senses, within the micron range, whether or not the workpiece is lying flat before clamping and the tool is precisely aligned with the spindle.

Detect two different distance values with a single measuring module. That’s the solution for 2-stage workpiece machining with different surface finishes.

Distance and contact monitoring for harsh environments

Electric cylinder ESBF

Electric cylinder ESBF

  • High corrosion protection
  • IP65 design
  • With bellows and sealing air connection

Electric cylinder ESBF in the catalogue