Automation for battery manufacturing

Battery Cell Pack System

Wherever in the world you produce your batteries, Festo is there, providing suitable expertise, the right products and excellent service. We have proven ourselves many times over in a multitude of projects for leading battery manufacturers. As a single source supplier for all tasks, we offer a complete range of copper-free, zinc-free and dry-room-compatible components for battery manufacturing.

Linear gantries: quick and accurate stacking of battery cellsEnd-of-arm tools for handling battery modules and systemsThree-dimensional gantries: assembling battery systems weighing up to 150 kg

 

Click here for additional handling systems

Linear gantries: quick and accurate stacking of battery cellsEnd-of-arm tools for handling battery modules and systemsThree-dimensional gantries: assembling battery systems weighing up to 150 kg

Speed and precision for your battery manufacturing

From cells and module production to inserting the battery systems, Festo has high-speed, ready-to-install and tested handling systems for the entire battery manufacturing process.

Appropriate products for battery manufacturing

YJKP

Servo press kit YJKP

The pre-assembled system kit comprising software, controller and hardware for electrical press-fitting and joining up to 17 kN. The pre-installed software is ready for use straightaway and intuitive to parameterise.

More about the YJKP

Planar surface gantry EXCH

Planar surface gantry EXCH

Maximum dynamic response. The Cartesian high-speed handling unit EXCH can move freely around the entire rectangular working space. Its two fixed motors make it extremely dynamic and provide great acceleration; its moving dead weight is minimal, just like its power consumption.

More about the EXCH

Solenoid valve VUVG, plug-in

Solenoid valve VUVG, plug-in

This universal valve has been newly designed on the inside and now offers an outstanding combination of high flow rates and a compact design. The entire VUVG range, as an individual valve or a valve terminal, is designed to cater precisely for all your requirements.

More about the VUVG

Compact cylinders DPDM

Compact cylinders DPDM

Compact as it’s shorter and lighter and can be screwed on in a variety of ways. With fixed cushioning, a non-rotating or through piston rod, single or double-acting: exactly as you need it.

More about the DPDM

Additional products for battery manufacturing

Battery manufacturing in the future

Innovative automation technology for e-mobility

Innovative automation technology for e-mobility

Electric vehicles are setting a trend. However, their success depends on high-performance and cost-effective batteries. In the UK, the pilot project AMPLiFII at WMG is laying the foundations for a new generation of traction batteries. The project includes innovative automation technology from Horizon Instruments with a Festo pick & place solution.

Read more in our customer magazine

FAQ on being free of copper

Technical cleanliness is decisive for success when working with electrode materials. Even the smallest amounts of copper can result in an undesirable reaction in the battery and lead to short-circuits.

What does “free of copper” mean at Festo?

Generally speaking, there are no binding and explicit standards for copper-free products as required in battery manufacturing. Festo therefore aligns itself with criteria commonly used in the market. We have had extensive discussions with our customers about the requirements that copper-free products need to fulfil. This has resulted in the following guidelines: for Festo products, free of copper means that ...

  • ... bearings, guides and all other parts that are subject to friction are entirely free of copper and
  • the amount of copper included in the alloys used for all other parts of the product is less than 6.0%.

Cables, motors, PCBs and pilot valves are excluded from the copper-free requirement.

Expertise to download

Festo electromobility

For the promising future market of electric vehicles, battery production is the critical factor. Be part of the move to unlock the full potential – with automation technology from Festo.

Brochure available for download
Solutions for battery manufacturing (PDF)