Toothed belt axes for tasks that require simpler yet highly cost-efficient solutions in cost-optimised design with a long service life of 5,000 km
Ideal for pick & place tasks and for transporting small loads of less than 15 kg
Toothed belt axis ELGR with 1, 2 or 3 slides
- 1 driven slide, optionally 1 or 2 additional, freely movable slides
- Slide movement in the same direction
- Extended guide, additional mounting options
Toothed belt axis ELGG with 2 slides
- 2 driven slides
- Synchronous slide movement in opposing direction
- For long centring strokes, as a gripper with strokes up to 300 mm per side and 10 kg payload, as a drive for door movements
More product characteristics of the electric toothed belt axis ELGR/ELGG
- Free choice of flexible motor mounting on 4 sides, subsequent conversion possible at any time
- Guide variants: recirculating ball bearing guide for moderate loads with very good operating behaviour under torque loading or plain-bearing guide (on request) for low loads or for use in humid environments and for non-abrasive dust
- Safety provided by optional position sensing; subsequent attachment of inductive proximity sensor SIES-8M, sensor bracket and switch lug possible at any time
Engineering
- Simple and reliable configuration with PositioningDrives software
- Convenient and easy commissioning with FCT software
More information and downloads
Product information on the ELGR / ELGG
Toothed belt axis ELGR in the catalogue
Toothed belt axis ELGG in the catalogue
Note:
Driveless linear guide axis ELFR with freely movable slide for supporting forces and torques available.