Tubing/fitting combination PEN/QS-B

Tubing/fitting combination PEN/QS-B

Universally applicable combination at an attractive price

Lower priced PEN tubing with the quality of polyurethane tubing – perfect in combination with the QS-B fitting series, now with new types

  • Polyethylene compound – for core functions at a low price
  • New: available in 7 colours, can be delivered in bulk
  • Multi functional for all standard applications: pressures up to 10 bar and temperatures up to 60 °C
  • Resistant to hydrolysis and the most common cleaning agents
  • Optimised installation: narrow bending radiuses possible

 

 Fittings in the catalogue