The proportional valve VPPM is a true all-rounder: three presets are available at the push of a button for the right control characteristics, whether integrated on the valve terminal MPA-S with multiplexing and comprehensive diagnostic functions via fieldbus/Ethernet or as an individual valve with IO-Link.
Multi-sensor control with integrated pressure sensors provides stable and precise control, even with fluctuating temperatures and complex applications.
Multi-sensor control (cascade control) of the VPPM
Advantages
- Better control precision and dynamic response than individually operating regulators
- Optimum small signal characteristics without overshooting
- Precise regulation even over long distances
- Insensitive to temperature changes
Proportional technology on the valve terminal VPPM-MPA

Function integration with VPPM-MPA
- Integrated complete solution: Festo plug and work® for simple assembly, installation and control of several VPPMs
- Digital pressure values
- Diagnostics via the fieldbus: remotely control and monitor all values
- Economic multiplexing: output and maintain up to 8 different pressure settings using downstream directional control valves
Short product information for VPPM-MPA
Proportional valves VPPM on terminal CPX
Proportional directional control valve VPPM-MPA in the catalogue
Proportional pressure regulator VPPM as individual component

Variety with VPPM
- Modular system: three sizes and three pressure ranges
- Whitworth thread (G) and NPT thread
- With/without LCD display
- With IO-Link fieldbus/Ethernet capability
- Multi-sensor control
- Three default presets for fast commissioning
Short product information for VPPM
Short product information for VPPM with IO-Link
Application examples for the proportional valve VPPM