Rotary module and motor as complete unit
Compact and powerful rotating and swivelling with no limits
Sturdy and precise owing to backlash-free ball bearing
- Rotary drive in 4 sizes for torque of up to 5 Nm
- Hollow shaft for energy through-feed for attachments
- Optional pneumatic or electric energy chain
- Optional proximity sensor for homing or position sensing
- Optional holding brake
- Service life of 5 million cycles
Range of applications:
- Complete solution for rotating and aligning parts and workpieces
- Suitable for swivelling tasks under heavy loads
- For simple rotary indexing table applications such as at manual workstations
Further information can be found here:
Rotary drive ERMO in the Optimised Motion Series system
Product information on the rotary drive ERMO
Rotary drive ERMO in the catalogue
Rotary drive ERMO for swivelling and positioning workpieces in a pick & place solution
- Mounting without an adapter directly on the electric cylinder EPCO with external guide unit
- Low weight of the swivelling solution for increased dynamic response or reduced load on the cylinder
- Reduced installation space for small-scale handling systems