Directives and standards

 

In this area you'll find information on directives and standards. Simply select the desired standard from the navigation bar or from the table.

Standard Description
IP protection class The protection class indicates the suitability of electrical equipment for different environmental conditions.
More about the IP protection class
Clean rooms Here you can find
Information about clean room standards and product examples
Corrosion resistance classes

The corrosion resistance classes specify the resistance of components and products to external effects and ambient conditions.

More about the corrosion resistance classes

Sertifikatai

 

ISO 9001:2008 Lietuva

 

Certificates and documents

Certificate EN ISO 9001

Certificate EN ISO 14001

Certificate ATEX EN 80079-34


You can find more ISO, VDA and other certificates in the

Support Portal