Tier1 suppliers

Festo provides solutions for the manufacture of a huge variety of vehicle components:

  • Powertrain
  • Chassis
  • Electrics/electronics
  • Exterior
  • Interior
  • Tyres

Without supplier industry no automotive industry

Fast, compact, high repetition accuracy: components and systems for electronics manufacturing

Vehicle electronics: nothing works without them any more

Your objective: flexibility combined with maximum precision at fast cycle rates

Our solution for reliable electronics manufacturing: fast, extremely compact components and systems with high repetition accuracy. For example, compact and highly precise handling units

Solenoid valve VUVG

Solenoid valve VUVG

  • Compact, high flow and low-cost
  • Up to 100% higher flow rate for faster cycle times than the competition
  • Ideal for 10-bar technology: higher pressures - smaller valve and drive design - reduced costs

Solenoid valve VUVG in the catalogue 

    Planar surface gantry EXCM

Planar surface gantry EXCM-10/-30

  • Extremely small with a rectangular working space for payloads of up to 3 kg
  • Stroke scalable in X and Y-axis
  • Standardised Festo plug & work solution with functional drive-controller package
  • Electronic tests: approach to contact points, resistance tests

 

EXCM in the catalogue     

    Switching times less than one millisecond: Festo fast-switching valve MHJ

More than 5 billion switching cycles, switching frequency up to 1000 Hz: fast-switching valve MHJ

Fast cycle rates and shortened cycle times create productivity reserves. Very compact valves and high component density possible. Variable connection concepts, as individual valve or sub-base variant. Manifold rails with and without nozzles.

 

Short product information on MHJ

MHJ in the catalogue

 

    Highly dynamic for small loads: linear motor cylinder DNCE-LAS

Electric cylinder DNCE-LAS with linerar motor

Maximum acceleration for maximum dynamics and minimum positioning times. Ready-to-use axis with all components required – Festo plug and work® for extremely simple logistics and assembly. Speed, force and position can be adjusted as desired via external power electronics. Long service life and maintenance-free operation.

 

More about DNCE-LAS