Detaching hardened cheese from the mould
Reliable demoulding without damage to the cheese
Vacuum technology for gentle demoulding and handling systems for a smooth transition to the next process step
Clean design valve terminal MPA-C
- Easy to clean and corrosion resistant
- Degree of protection IP69K with redundant sealing system
- FDA-certified materials
- NSF-H1 grease
More product information on the MPA-C
Stainless steel round cylinder CRDSNU
Standard cylinder to ISO 6432 with self-adjusting cushioning
- Ambient temperature varies depending on variant: low temperature resistant or heat resistant
- Sealing variants for use in applications with intensive cleaning
CRDSNU in the catalogue
Cushioning variants for CRDSNU
Reliable and powerful swivel motion: swivel module DSM-T
DSM-T – unique semi-rotary drive in 6 sizes
- Now with tandem vanes for twice the torque (up to 80 Nm)
- Adjustable fixed stop for maximum energy absorption and outstanding precision, and with a long service life of more than 10 million cycles
- Optimum repetition accuracy throughout its entire service life
- Flexible and easy adaptation to the application thanks to infinitely variable adjustment of the swivel angle up to max. 270°
More on the DSM-T
Adaptive gripper DHDG
Bionic gripping solution with minimum dead weight
- Gripper fingers with Fin Ray Effect® for form-fitting gripping of irregularly shaped products
- Minimum pressure on the gripped surface for sensitive gripping
Further product information on DHDG
Bernoulli grippers OGGB
Gripping of sensitive cheese products without leaving marks
The product floats on a cushion of air, preventing the sucking in of material and reducing deformation.
Suction gripper OGGB in the catalogue